Thorlabs' Scientific-Grade Cameras are specifically designed for microscopy and other demanding applications. The Zelux™ CMOS cameras have small footprints and provide cost-effective solutions for general-purpose imaging applications. Kiralux® cameras have CMOS sensors with high quantum efficiency in a compact housing and are offered in monochrome, color, NIR-enhanced, and polarization-sensitive versions. Our polarization-sensitive CMOS camera is ideal for materials inspection, flaw detection, and other advanced techniques using polarization. The Quantalux® monochrome sCMOS cameras are fast frame rate imagers that combine high dynamic range with extremely low read noise for low-light applications. They are available in either a passively cooled compact housing or a hermetically sealed TE-cooled housing. We also offer scientific CCD cameras with a variety of features, including versions optimized for operation at UV, visible, or NIR wavelengths; fast-frame-rate cameras; TE-cooled or non-cooled housings; and versions with the sensor face plate removed. An intuitive software package, API and SDK for developers, and third-party software support provide options for custom system control and image acquisition.