WPQ20ME-1310 WPQ20ME-1310 Thorlabs - WPQ20ME-1310 Ø2" Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1310 nm

WPQ20ME-1310 - Ø2" Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1310 nm 
WPQ20ME-1310 - Ø2in Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1310 nm
Zoom
WPQ20ME-1310
Ø2in Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1310 nm

Part Number:WPQ20ME-1310 -Ask a technical question Ask a technical question.
Package Weight:0.17 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$505.45
Add To Cart:
Qty :  
Release Date:Mar 30, 2015
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates