WPQ10ME-1053 WPQ10ME-1053 Thorlabs - WPQ10ME-1053 Ø1" Mounted Polymer Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 1053 nm

WPQ10ME-1053 - Ø1" Mounted Polymer Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 1053 nm 
WPQ10ME-1053 - Ø1in Mounted Polymer Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 1053 nm
Zoom
WPQ10ME-1053
Ø1in Mounted Polymer Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 1053 nm

Part Number:WPQ10ME-1053 -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Available:Today
RoHS:N/A
Price:$350.55
Add To Cart:
Qty :  
Release Date:Feb 23, 2015
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates