WPQ10E-488 WPQ10E-488 Thorlabs - WPQ10E-488 Ø1" Polymer Zero-Order Quarter-Wave Plate, 488 nm

WPQ10E-488 - Ø1" Polymer Zero-Order Quarter-Wave Plate, 488 nm 
WPQ10E-488 - Ø1in Polymer Zero-Order Quarter-Wave Plate, 488 nm
Zoom
WPQ10E-488
Ø1in Polymer Zero-Order Quarter-Wave Plate, 488 nm

Part Number:WPQ10E-488 -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Available:Today
RoHS:N/A
Price:$315.61
Add To Cart:
Qty :  
Release Date:Mar 26, 2013
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates