VHH100 VHH100 Thorlabs - VHH100 Bottom V-Groove Insert for Fiber Holding Blocks, Ø90 µm - Ø110 µm Coating

VHH100 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø90 µm - Ø110 µm Coating 
VHH100 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø90 µm - Ø110 µm Coating
Zoom
VHH100
Bottom V-Groove Insert for Fiber Holding Blocks, Ø90 µm - Ø110 µm Coating

Part Number:VHH100 -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each
Available:Today
RoHS:N/A
Price:$185.18
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates