UFBS50502 UFBS50502 Thorlabs - UFBS50502 Ø1" 50:50 (R:T) Low-GDD Ultrafast Beamsplitter, 1000 - 2000 nm, 45° AOI

UFBS50502 - Ø1" 50:50 (R:T) Low-GDD Ultrafast Beamsplitter, 1000 - 2000 nm, 45° AOI 
UFBS50502 - Ø1in 50:50 (R:T) Low-GDD Ultrafast Beamsplitter, 1000 - 2000 nm, 45° AOI
Zoom
UFBS50502
Ø1in 50:50 (R:T) Low-GDD Ultrafast Beamsplitter, 1000 - 2000 nm, 45° AOI

Part Number:UFBS50502 -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$349.65
Add To Cart:
Qty :  
Release Date:Mar 6, 2019
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates