TW2000R5F2C TW2000R5F2C Thorlabs - TW2000R5F2C 2x2 Wideband Fiber Optic Coupler, 2000 ± 150 nm, 50:50 Split, SM1950 Fiber, FC/PC

TW2000R5F2C - 2x2 Wideband Fiber Optic Coupler, 2000 ± 150 nm, 50:50 Split, SM1950 Fiber, FC/PC 
TW2000R5F2C - 2x2 Wideband Fiber Optic Coupler, 2000 ± 150 nm, 50:50 Split, SM1950 Fiber, FC/PC
Zoom
TW2000R5F2C
2x2 Wideband Fiber Optic Coupler, 2000 ± 150 nm, 50:50 Split, SM1950 Fiber, FC/PC

Part Number:TW2000R5F2C -Ask a technical question Ask a technical question.
Package Weight:0.11 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$495.28
Add To Cart:
Qty :  
Release Date:Nov 18, 2022
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates