T46K T46K Thorlabs - T46K Nexus Optical Table, 4' x 6' x 18.1", 1/4"-20 Mounting Holes

T46K - Nexus Optical Table, 4' x 6' x 18.1", 1/4"-20 Mounting Holes 
T46K - Nexus Optical Table, 4' x 6' x 18.1in, 1/4in-20 Mounting Holes
Zoom
T46K
Nexus Optical Table, 4' x 6' x 18.1in, 1/4in-20 Mounting Holes

Part Number:T46K -Ask a technical question Ask a technical question.
Package Weight:1,309.97 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$5,274.99
Add To Cart:
Qty :  
Release Date:Apr 8, 2016
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates