SMPF0210 SMPF0210 Thorlabs - SMPF0210 Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1064 nm

SMPF0210 - Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1064 nm 
SMPF0210 - Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1064 nm
Zoom
SMPF0210
Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1064 nm

Part Number:SMPF0210 -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Available:3 weeks
RoHS:RoHS Compliant
Price:$32.03
Add To Cart:
Qty :  
Release Date:Aug 24, 2011
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates