PMPFX6 PMPFX6 Thorlabs - PMPFX6 PM Pigtailed Ferrule, Ø1.8 mm, 8°, 1550 nm, FC/APC

PMPFX6 - PM Pigtailed Ferrule, Ø1.8 mm, 8°, 1550 nm, FC/APC 
PMPFX6 - PM Pigtailed Ferrule, Ø1.8 mm, 8°, 1550 nm, FC/APC
Zoom
PMPFX6
PM Pigtailed Ferrule, Ø1.8 mm, 8°, 1550 nm, FC/APC

Part Number:PMPFX6 -Ask a technical question Ask a technical question.
Package Weight:0.22 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$165.62
Add To Cart:
Qty :  
Release Date:Mar 12, 2019
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates