LFL1900 LFL1900 Thorlabs - LFL1900 Tm-Doped Fiber Laser, 1900 nm, ≥30 mW, Single Mode, FC/APC

LFL1900 - Tm-Doped Fiber Laser, 1900 nm, ≥30 mW, Single Mode, FC/APC 
LFL1900 - Tm-Doped Fiber Laser, 1900 nm, ≥30 mW, Single Mode, FC/APC
Zoom
LFL1900
Tm-Doped Fiber Laser, 1900 nm, ≥30 mW, Single Mode, FC/APC

Part Number:LFL1900 -Ask a technical question Ask a technical question.
Package Weight:8.83 lbs / Each
Available:Today
RoHS:N/A
Price:$5,487.30
Add To Cart:
Qty :  
Release Date:Aug 24, 2018
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates