GTR5-MIR GTR5-MIR Thorlabs - GTR5-MIR Mid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm

GTR5-MIR - Mid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm 
GTR5-MIR - Mid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm
Zoom
GTR5-MIR
Mid-IR Rutile Polarizer, Ø5 mm Clear Aperture, 2.2 - 4 µm

Part Number:GTR5-MIR -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$1,076.11
Add To Cart:
Qty :  
Release Date:May 4, 2012
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates