Erbium-Doped Fiber Link Amplifier
- Two Independent Bi-Directional Amplifier Units
- Available on ITU Channels
DUAL-EDFA
Erbium-Doped Fiber Link Amplifier
Please Wait
Item # | DUAL-EDFA |
---|---|
Wavelength | ITU Channel, 1520 - 1577 (C-Band) |
Input Power | 0.5 - 5 µW |
Amplification | ≤20 dB |
Maximum Output Power | 10 mW |
Input / Output Connector | FC/APC, SMF 28 |
Control Electronics Dimensions | 19" Rack Unit, 3U |
Laboratory Requirements | |
Operating Voltage | 110 - 230 VAC |
Line Frequency | 50 to 60 Hz |
Power Consumption | <120 W |
Lab Temperature Stability | 22 ± 5 °C |
Applications
- Optical Fiber Links
- Optical Clock Comparison
- Optical Frequency Dissemination
Features
- Integrated Micro Controller and Front Panel Touch Screen
- Control via USB, RS232, and Ethernet
The world’s best optical clocks realize an accuracy which surpasses other clock systems by orders of magnitude. Further improvements of optical clocks and the search for systematic effects demand for intercomparisons between the best optical clocks, which are often located in different labs or even different cities or countries. Optical fiber links are an efficient and powerful means to bridge these long distances between clocks. Dissemination of extremely stable optical frequencies derived from optical clocks via optical fiber links will enable remote users to take advantage of the fantastic accuracy of optical clocks without the need to operate such a clock on site. Both applications benefit from existing optical fiber connections which are available all over the world. The DUAL-EDFA has been engineered as a bidirectional amplifier, which is a prerequisite for active fiber noise cancellation. It has been used successfully in recent experiments demonstrating world record performance of optical fiber links (see, e.g., S. Droste et al., Phys. Rev. Lett. 111, 110801 (2013) and K. Predehel et al., Science 336, 441 (2012)). Two independent amplifier units allow up to two fiber channels. The COM1300 optional add-on provides an inline communication channel at 1.3 μm for remote control over the fiber link itself. Please contact Menlo Systems for more information.
Simon Kocur Menlo Systems |
Feedback? Questions? Need a Quote? Please note that the Fiber Link Amplifier is available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States. |
United States Phone: +1-973-300-4490 Email: ussales@menlosystems.com |
|
Outside United States Phone: +49-89-189166-0 Email: sales@menlosystems.com |
Posted Comments: | |
No Comments Posted |