Products Home Products Home  /  Motorized Stages  /  Elliptec™ Piezo Resonant Stages and Mounts

Elliptec™ Piezo Resonant Stages and Mounts

Thorlabs' Elliptec™ line uses piezo resonant motors to provide versatile solutions for a variety of applications. Our Dual-Position and Four-Position Filter Mounts support rapid switching between mounted components. We offer linear stages with 28 mm or 60 mm of travel and a rotation stage with 360° travel. We also offer a rotation mount for Ø1" or 25 mm optics and optics in SM1-Threaded lens tubes. Please contact us for more information about these compact and highly customizable products.