Products Home Products Home  /  Optomechanical Components  /  Polaris® Line

Polaris® Line

Our Polaris® line of products are the ultimate solution for applications requiring stringent long-term alignment stability. We offer Ø1/2", Ø19 mm, Ø25 mm, Ø1", Ø2", and Ø3" versions of our standard Polaris mirror mounts. We also offer Low-Optic-Distortion Mirror Mounts that reduce optical distortion while improving beam pointing stability, as well as Piezo-Actuated Mirror Mounts. A clear-edge mount with an adhesive mounting design is available for applications that require permanently fixed optics with minimal surface distortion. A kinematic platform mount is ideal for mounting other mechanical components. Finally, fixed Polaris mounts are offered in two versions: a monolithic mirror mount for integration into OEM laser systems, and a line of compact, glue-in optic mounts. A 45° mounting adapter, clamping fork, and post designed for use with Polaris mirror mounts round out the Polaris offering.