![]()  | 
| Design Wavelength | 1550 nm | Magnification | Infinite | 
| Numerical Aperture | 0.16 | Window Thickness | |
| Clear Aperture | 1.60 mm | Laser Window Material / Index | |
| Effective Focal Length | 5 mm | Glass | D-ZK3 | 
| Working Distance | 4.37 mm | Surface Quality | 40-20 Scratch-Dig(Entire Bulk Material) | 
| 354430-B | |||||
| C430TME-B | 
![]()  | 
| Vd number | 60.71 | 
|---|---|
| CTE (10-6 / °C) | 7.6 | 
| Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 3.2 | 
  | 
  | 
  | 
| z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient | 
| R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient | 
| k | Conic Constant | A8 | 8th Order Aspheric Coefficient | 
| A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |